Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Electromagnetic flowmeter - Proline Promag E 100

Proline Promag E 100
electromagnetic flowmeter

The economical flowmeter with an ultra-compact transmitter

5E1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)

  • Medium temperature range

    –10 to +110 °C (+14 to +230 °F)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Wetted materials

    Liner: PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

Field of application

The proven sensor for economical measurement of conductive liquids, Promag E, serves various basic applications in the chemical and process industry. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promag E 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology enables compliance and process safety at all times.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry.

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Ex approvals for Zone 2

  • Liner made of PTFE

  • Robust, ultra-compact transmitter housing

  • Local display available

Benefits

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products