Specs at a glance
-
Accuracy
+/- 5 mm (0,2")
-
Process temperature
-40…+60°C
(-40…+140°F) -
Process pressure / max. overpressure limit
-1…3 bar (-14,50…43 psi)
-
Max. measurement distance
Standard: 8 m (26.2 ft)
With flooding protection tube: 12 m (39.4 ft) -
Main wetted parts
PVDF, PBT
Field of application
Micropilot FMR10 offers continuous non-contact level measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. FMR10 belongs to the first radars with Bluetooth® commissioning, operation and maintenance app. Signal curves can be shown via app on every Bluetooth®-enabled smartphone or tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement in liquids. For use in storage tanks, open basins, pump/lift stations or sewer management.
Process connections: Threads
Process temperature: -40 to +60°C (-40 to +140°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Maximum measuring range: up to 12m (39ft) with mounted flooding tube protection
Accuracy: ±5mm (0.2")
Measuring frequency: 26GHz
Benefits
Non-contact radar with Bluetooth® commissioning, operation and maintenance app
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater and utilities in all industries (IP66, IP68 / NEMA4x /6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth®
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
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
Micropilot FMR10
German version - 03/2020
Freistrahlendes Radar
EN 30/03/202027/06/2016Language:
German
Version:
30/03/2020
File size:
1.1 MB
File name:
BA01577FDE_0216.pdf
-
-
-
Technical Information (TI)
Micropilot FMR10
German version - 08/2020
Freistrahlendes Radar
EN 13/12/202217/08/202031/03/202001/07/201908/03/2017Language:
German
Version:
17/08/2020
File size:
1.1 MB
File name:
TI01266FDE_0820.pdf
-
-
-
Technical Information (TI)
Micropilot FMR10
Free space radar
EN 13/12/202217/08/202031/03/202001/07/201908/03/2017Language:
English
Version:
13/12/2022
File size:
1.3 MB
File name:
TI01266FEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR10
Free space radar
EN 30/03/202027/06/2016Language:
English
Version:
30/03/2020
File size:
1.1 MB
File name:
BA01577FEN_0216.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR10
Free space radar
EN 30/03/202027/06/2016Language:
English
Version:
30/03/2020
File size:
748.5 KB
File name:
KA01247FEN_0216.pdf
-
-
-
PU (Publication)
Guide de sélection de mesure de niveau radar à émission libre
Liquides, solides en vrac, stockage, process et mesure transactionnelle
Language:
French
Version:
14/01/2019
File size:
3.7 MB
File name:
PU01252F.02.19 - Guide de sélection radar_sscoupe.pdf
-
-
-
Fields of Activities (FA)
Level measurement
Product overview for applications in liquids and bulk solids
EN 14/10/2022Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
-
-
-
Fields of Activities (FA)
Misura di livello
Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi
Language:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
-
-
-
Competence Brochure (CP)
Selection Guide Continuous level measurement in liquids and bulk solids
Selection and engineering guide for the process industry
EN 18/10/2022Language:
English
Version:
18/10/2022
File size:
18.3 MB
File name:
CP00023F00EN1922.pdf
-
-
-
Competence Brochure (CP)
Dielectric constant (DC value) - Compendium
Access to several thousand DCvalues for all kinds of different media. Also via App. See QR-Code in the document.
EN 20/12/2022Language:
English
Version:
20/12/2022
File size:
4.3 MB
File name:
CP01076F00EN0322.pdf
-
-
-
Case Study (CS)
Monitoring water quality in fish farms
Digitalizing fish farming in the Petite Camargue Alsacienne
Language:
English
Version:
24/09/2021
File size:
699.3 KB
File name:
CS01722X_Monitoring water quality in fish farms.pdf
-
-
-
Case Study (CS)
Toezicht op de waterkwaliteit in viskwekerijen.
Digitalisering van viskwekerijen in de Petite Camargue Alsacienne
Language:
Dutch
Version:
24/09/2021
File size:
1.2 MB
File name:
Toezicht op de waterkwaliteit in viskwekerijen_CS01722X.pdf
-