Specs at a glance
-
Accuracy
+/- 2 mm (0.08 in)
-
Process temperature
-196...+200 °C
(-321...+392 °F) -
Process pressure / max. overpressure limit
Vacuum...25 bar
(Vacuum...363 psi) -
Max. measurement distance
Standard: 40 m (131 ft)
With advanced dynamics: 60 m (197 ft) -
Main wetted parts
PTFE
Field of application
For applications in aggressive liquids Micropilot FMR52 offers extraordinary advantages with its completely PTFE-filled and flush-mounted horn antenna. The FMR52 is also the sensor for hygiene-sensitive applications in the food and life sciences industry - ASME BPE, USP Class VI, 3-A and EHEDG approvals. Micropilot is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Flush-mounted, completely PTFE-encapsulated horn antenna.
Process connections: Flush-mounted with cladded flange, process connections for hygiene requirements (Tri-Clamp, 11851)
Temperature: -196 to +200°C (-320,8 to +392°F)
Pressure: -1 to +25bar (-14.5 to +362psi)
Maximum measuring range: 40m (131ft), 60m (197ft) for enhanced dynamics
Accuracy: ±2mm
K-band: 26GHz
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approval
Benefits
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)
Reliable non-contact measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test concept for SIL and WHG saves time and cost
Videos
Extended selection
-
High-end products
- Highly functional and convenient
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
Micropilot FMR51, FMR52
German version - 07/2020
Freistrahlendes Radar
EN 24/07/202012/04/201801/09/201715/12/201628/04/2016Language:
German
Version:
24/07/2020
File size:
3.8 MB
File name:
TI01040FDE_1020.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR51, FMR52 HART Betriebsanleitung
German version - 04/2018
Freistrahlendes Radar
EN 12/04/201821/09/201715/12/201628/04/201601/12/2014Language:
German
Version:
12/04/2018
File size:
4.4 MB
File name:
BA01049FDE_0718.pdf
-
-
-
Technical Information (TI)
Micropilot FMR51, FMR52
Free space radar
EN 24/07/202012/04/201801/09/201715/12/201628/04/2016Language:
English
Version:
24/07/2020
File size:
3.8 MB
File name:
TI01040FEN_1020.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR51, FMR52 PROFIBUS PA Operating Instructions
Free space radar
EN 12/04/201815/12/201601/12/201415/04/2013Language:
English
Version:
12/04/2018
File size:
3.7 MB
File name:
BA01125FEN_0418.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR51, FMR52 HART Operating Instructions
Free space radar
EN 12/04/201821/09/201715/12/201628/04/201601/12/2014Language:
English
Version:
12/04/2018
File size:
4.3 MB
File name:
BA01049FEN_0718.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR51, FMR52 FOUNDATION Fieldbus Operating Instructions
Freespace radar
EN 12/04/201815/12/201616/07/201501/07/2013Language:
English
Version:
12/04/2018
File size:
4.8 MB
File name:
BA01121FEN_0418.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters
Free space radar
EN 30/10/201415/04/2013Language:
English
Version:
30/10/2014
File size:
3.9 MB
File name:
GP01018FEN_0214.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters
Free space radar
EN 16/07/201501/07/2013Language:
English
Version:
16/07/2015
File size:
2.8 MB
File name:
GP01017FEN_0215.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR5x HART Description of Device Parameters
Free space radar
EN 28/04/201630/10/201415/04/201330/01/201314/12/2012Language:
English
Version:
28/04/2016
File size:
2.5 MB
File name:
GP01014FEN_0516.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR51, FMR52 PROFIBUS PA
Free space radar
EN 01/08/202212/04/201802/02/201515/04/2013Language:
English
Version:
01/08/2022
File size:
1.3 MB
File name:
KA01129FEN_0422-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR51, FMR52 HART
Free space radar
EN 01/08/202212/04/201822/09/201712/02/201515/04/2013Language:
English
Version:
01/08/2022
File size:
1.5 MB
File name:
KA01100FEN_0622-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR51, FMR52 FOUNDATION Fieldbus
Free space radar
EN 01/08/202212/04/201801/07/2013Language:
English
Version:
01/08/2022
File size:
1.3 MB
File name:
KA01125FEN_0322-00.pdf
-