Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
pH measuring point for abrasive media and cyanide leaching in Mining, Minerals and Metals industry

pH measurement in abrasive media and cyanide leaching

Complete measuring point for reliable pH measurement in Mining, Minerals and Metals industry

71539357
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • Ideal support of your pH measurement in demanding applications in Mining, Minerals and Metals with the Memosens CPF81E pH sensor. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Benefits at a glance

    • Memosens CPF81E pH sensor with flat membrane suitable for abrasive media

    • pH sensor with patented electrolyte bridge for improved protection against electrode poisoning

    • Easy sensor installation thanks to threaded connections on both ends

    • Robust polymer housing

    • Versatile Liquiline CM442 transmitter offers advanced diagnostic functionalities with Heartbeat Technology

    • Immersion assembly Flexdip CYA112 can be optionally upgraded with a cleaning nozzle to automate cleaning operation

Bundle in Detail

Components of the pH measuring point

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Fixations:
    CPF81E- _ 5NAD2
    Electrode Type:
    5
    Basic version, process connection NPT 3/4", zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Reference System:
    AD
    PTFE ring junction, double chamber, 3 M KNO3, 3 M KCl, Ag/AgCl
    Insertion Length:
    2
    13mm, flat membran
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ _
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    3

    Immersion assembly
    Flexdip CYA112

    Fixations:
    CYA112-AA _ _ B
    Approval:
    A
    w/o
    Immersion Pipe:
    A
    standard
    Sensor adapter:
    B
    NPT3/4
  • 4

    Fixations:
    CYK10- _ _ _