Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Bundle in Detail

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    1

    Fixations:
    CPF81E- _ 5NAD1
    Electrode Type:
    5
    Basic version, process connection NPT 3/4", zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Reference System:
    AD
    PTFE ring junction, double chamber, 3 M KNO3, 3 M KCl, Ag/AgCl
    Insertion Length:
    1
    23mm, bulb membrane, electrode guard