Specs at a glance
-
Laser wavelength
Starter: 785 nm
Base Model: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Starter:
300-3300 cm-1 (785 nm)
Base Model:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm)
Field of application
Adeptly harness the power of Raman spectroscopy with the Raman Rxn2 analyzer. Designed for use in analytical laboratories with model transfer capabilities, the Raman Rxn2 is heavily relied on for routine sample identification, support of R&D projects, early process development, and scale-up settings for in situ analysis. Available as a benchtop or on a mobile wheeled cart, the Raman Rxn2 offers location convenience and portability for process development laboratories.
Chemical: polymerization, extrusion monitoring, polymer blending, catalysis investigation
Pharmaceutical: reaction chemistry, yield crystallization, polymorph, blending, drying, granulations
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Food & Beverage: zonal heterogeneity, fermentation
Benefits
Reliable real-time, in situ measurements
Intuitive, embedded control software via touchscreen or remote interface
Convenience of a single base unit supporting up to four probes
-
Sequential operation for fast analysis per channel and programmable channel interrogation
Converts acquired Raman spectra into process knowledge using built-in multivariate predictors
Suitable for outputs into hazardous area/classified environments
cGLP/cGMP compatible
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
Measuring principle
Raman spectroscopy
-
Laser wavelength
Starter: 785 nm
Base Model: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Starter:
300-3300 cm-1 (785 nm)
Base Model:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm) -
Spectral resolution
Starter:
10 cm-1 (average)
Base model (average):
5 cm-1 (532 nm)
4 cm-1 (785 nm)
5 cm-1 (1000 nm)
Hybrid:
4 cm-1 (785 nm) average -
Channels
Starter:
Single channel
Base Model:
Up to four channels
Hybrid:
Up to two channels -
Temperature
Operating:
15 to 30 °C
Storage:
-15 to 50 °C -
Relative humidity
20-80% RH, non-condensing
-
Input voltage
100-240 V, 50-60 Hz, ±10%
-
Power consumption (W)
400 (max)
250 (typical start-up)
120 (typical running) -
Warm up time (minutes)
120
-
Unit dimensions (width x height x depth in mm)
Benchtop model: 279 x 483 x 592
Cart model: 685 x 1022 (to tabletop) x 753 -
Weight (kg)
Base model: 32
Cart model: 93 -
Sampling probe compatibility
Starter:
Raman Rxn-10 (with accessory optics)
Base model:
Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn 46
Hybrid:
Channel 1 - Raman Rxn-20 (with accessory optics)
Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn 46 -
Automation interface
OPC
Modbus
HTTPS
(contact us for other options) -
Installation options
Benchtop (standard) or mobile wheeled cart
-
Hazardous area certifications
ATEX, CSA, IECEx
-
Measuring principle
Raman spectroscopy
-
Laser wavelength
Starter: 785 nm
Base Model: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Starter:
300-3300 cm-1 (785 nm)
Base Model:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm) -
Spectral resolution
Starter:
10 cm-1 (average)
Base model (average):
5 cm-1 (532 nm)
4 cm-1 (785 nm)
5 cm-1 (1000 nm)
Hybrid:
4 cm-1 (785 nm) average -
Channels
Starter:
Single channel
Base Model:
Up to four channels
Hybrid:
Up to two channels -
Temperature
Operating:
15 to 30 °C
Storage:
-15 to 50 °C -
Relative humidity
20-80% RH, non-condensing
-
Input voltage
100-240 V, 50-60 Hz, ±10%
-
Power consumption (W)
400 (max)
250 (typical start-up)
120 (typical running) -
Warm up time (minutes)
120
-
Unit dimensions (width x height x depth in mm)
Benchtop model: 279 x 483 x 592
Cart model: 685 x 1022 (to tabletop) x 753 -
Weight (kg)
Base model: 32
Cart model: 93 -
Sampling probe compatibility
Starter:
Raman Rxn-10 (with accessory optics)
Base model:
Raman Rxn-10 (with accessory optics)
Hybrid:
Channel 1 - Raman Rxn-20 (with accessory optics)
Channel 2 - Raman Rxn-10 (with accessory optics) -
Automation interface
OPC
Modbus
HTTPS
(contact us for other options) -
Installation options
Benchtop (standard) or mobile wheeled cart
-
Hazardous area certifications
ATEX, CSA, IECEx
-
Measuring principle
Raman spectroscopy
-
Laser wavelength
532 nm
-
Spectral coverage
150-4350 cm-1 (532 nm)
-
Spectral resolution
5 cm-1 (532 nm)
-
Channels
Up to four channels
-
Temperature
Operating:
15 to 30 °C
Storage:
-15 to 50 °C -
Relative humidity
20-80% RH, non-condensing
-
Input voltage
100-240 V, 50-60 Hz, ±10%
-
Power consumption (W)
400 (max)
250 (typical start-up)
120 (typical running) -
Warm up time (minutes)
120
-
Unit dimensions (width x height x depth in mm)
Benchtop model: 279 x 483 x 592
Cart model: 685 x 1022 (to tabletop) x 753 -
Weight (kg)
Base model: 32
Cart model: 93 -
Sampling probe compatibility
Raman Rxn-30
-
Automation interface
OPC
Modbus
HTTPS
(contact us for other options) -
Installation options
Benchtop (standard) or mobile wheeled cart
-
Hazardous area certifications
ATEX, CSA, IECEx
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons