Specs at a glance
-
Measured variables
CO, O2
-
Measuring range
CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
O2: 0 ... - 25 vol. % -
Ambient temperature range
Indoor: +5 °C ... +40 °C
Can be expanded on the system side if necessary
Indoor with cooling unit: +5 °C ... +50 °C
Can be expanded on the system side if necessary
Outdoor: –20 °C ... +50 °C
Can be expanded on the system side if necessary
Field of application
The SFDS is a continuous measurement analyzer system for monitoring carbon monoxide and oxygen in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 20, 21 and 22). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.
Early detection of smoldering fires
Device properties:
Early CO detection through continuous monitoring
Application-specific gas sampling with integrated backflush
Measurement point switchover for up to four sampling points
Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22
Setup of analyzer cabinet in Ex-free areas
Pre-configured complete system for easy commissioning
Benefits
Risk minimization thanks to early detection of smoldering fires – protects your capital equipment
Long system uptime thanks to high gas sampling quality due to integrated backflush
Uninterrupted gas sampling possible in ATEX zones 20, 21 and 22
Low operating costs due to long service and test gas intervals and low consumption
Cost efficient with only one analyzer for up to four sampling points
Industry-proven S700 analyzers are the heart of the system
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |