Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture energy manager RMS621

Steam- and heat computer RMS621

RMS621
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Energy manager

  • Measuring principle

    Energymanager

  • Function

    Steam and water balancing for industrial energy management

  • Calculations

    heat quantity
    heat quantity difference

  • Number of applications

    3

  • Data storage

    no

  • Calculation standards

    IAPWS-97

  • Communication

    1 x RS232
    2 x RS485
    PROFIBUS DP
    M-Bus
    Modbus RTU

  • Power supply

    Not defined

  • Loop power supply

    90...250V AC 50/60 Hz
    20...28V AC 50/60 Hz
    20...36V DC

  • Protection class

    IP20

  • Input

    2...6x RTD
    2...8x I
    2...8x PFM
    2...8x Impulse (aktive)
    2...8x Impulse (passive)

  • Output

    3...9x transmitter power supply

  • Dimensions (WxHxD)

    135 x 108 x 114 mm (5.32" x 4.25" x 4.49")

  • Operation

    Soft keys RS232 and operation software ReadWin 2000

  • Display

    Dot-Matrix LCD, backlit, colour change in case of alarm event

  • Software functions

    International calculation standards for steam and water

  • Certificates

    EAC