This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Transportable water sampler for
automatic sampling of waste water
using the vacuum principle
- Transportable PU plastic housing,
- Protection class IP 55
- Dimensions (HxWxD) = 725x532x400mm
- Ambient temperatur 0 - 40 deg. C
- Suction height: maximum 6 meters
- Hose length: maximum 30 meters
- Adjustable "Count-down"
for sample start
- Sample volume: presettable 20..350ml
- Sampling time: impulse quantity
proportional or
event controlled
- Impulse input: + 7 V to 27 V,
or potential free contact
- Sample distribution:
Bottle change on time base or on
number of deposited samples
- Exchangeable distribution system
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-