Fundamental Selection instruments for OEMs
The right-tech/fit for all plant, machine and skid builders
We fulfil OEM instrument requirements comprehensively; primarily from our Fundamental range offering great quality without excessive complexity or cost, but also with other FLEX products for more demanding applications. All are backed by our reliable delivery worldwide, international presence and local support.
Benefits
Fundamental instruments are deliberately simplified for their intended OEM roles, and not burdened with excessive
functionality that merely adds cost and complexity – yet of uncompromised quality to prevent potentially serious consequences.Fundamental products are part of our FLEX range – so more complex or precise instruments from other FLEX selections can be supplied without problem for more demanding applications if ever needed.
Fundamental instruments allow standardization for recurrent, volume OEM sales. These ‘right-tech/fit for purpose’ instruments are ideal for OEM products and projects from pump sets and instrumentation skids to larger-scale plant refurbishments.
Fundamental products are easy to select, configure and order without an excessive choice of variants – and calibration and commissioning is also straightforward. These single-source instruments allow repeat builds with a minimal learning curve.
The instruments are available on fast, highly reliable deliveries so tight OEM schedules are never compromised. After initial delivery, spares and support are readily accessible to safeguard uninterrupted plant operation, irrespective of location.
Fundamental products allow OEMs to cost-effectively measure all key process parameters: flow, temperature, pressure and level. Many products are preconfigured, so installation and commissioning are very fast. They also have standard outputs - analog 4-20 mA and switch PNP/NPN, allowing for standardized and simple connections.
Some Fundamental products also have IO-Link connections, giving access to IO-Link’s cost savings plus process efficiency and machine availability improvements.
IO-Link and Fundamental temperature, pressure, level, flow
IO-Link is a short-distance, bi-directional, digital, point-to-point industrial communications networking standard (IEC 61131-9). Advantages include standardized, reduced wiring, increased data availability, remote configuration and monitoring, simple device replacement, and advanced diagnostics. Costs are reduced, process efficiency is increased, and machine availability is improved. All IO-Link devices connect to their masters via standard three- or five-core unshielded cables to 20m length.
Temperature
The compact TM311 thermometer features a Pt100 Class A 4-wire sensor element with a Pt100 4-wire or universal IO-Link/4-20mA output. It is used across hygienic and aseptic food, beverage, and pharmaceutical applications, and for optimum standardization for machine and plant manufacturers.
A pasteurizing equipment manufacturer uses TM311 to accurately control pasteurizing process temperature. The hygienic and compact design fulfills all their food industry requirements.