Products
Level
Ultrasonic level measurement
Back to Level
Ultrasonic level measurement
Continuous level measurement in liquids and solids with ultrasonic level sensors
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Compare
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 3 m (9.8 ft), Solids: 1.2 m (3.9 ft)
Main wetted parts
PVDF (IP68 / NEMA6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2 mm + 0.17% of measured distance
Process temperature
-40 °C ... 105 °C (-40 °F ... 221 °F) CIP: 30 min: 135 °C (30 min: 275 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
316L (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 20 m (65 ft), Solids: 10 m (33 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 43 psi)
Max. measurement distance
Liquids: 25 m (85 ft), Solids: 15 m (50 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C or 150 °C (-40 °F ... 176 °F or 302 °F)
Process pressure / max. overpressure limit
0.7 bar...1.5 bar abs (10 psi...22 psi)
Max. measurement distance
45 m (148 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
+/- 3 mm or +/- 0.2 % of set measuring range
Process temperature
-20 °C ... 60 °C (-4 °F ... 140 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 44 psi)
Max. measurement distance
Sensor 1-1/2": 2 m (6.6 ft) Sensor 2": 3.5 m (11 ft)
Main wetted parts
PP/EPDM
Accuracy
+/- 2 mm or +/- 0.2 % of set measuring range 1)
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 44 psi)
Max. measurement distance
Liquids: 5 m (16 ft), Solids: 2 m (6.6 ft)
Main wetted parts
PVDF
Accuracy
+/- 2 mm or +/- 0,2 % of set measuring range
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 44 psi)
Max. measurement distance
Liquids: 8 m (26 ft), Solids: 3.5 m (11 ft)
Main wetted parts
PVDF
Accuracy
+/- 4 mm or +/- 0,2 % of set measuring range
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 2.5 bar abs (10 psi ... 36 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
PVDF
You've viewed 6 of 13 products
Load more
Ultrasonic level measurement
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Go to product finder
About ultrasonic level measurement
Ultrasonic level measurement with Prosonic sensors provides continuous, non-contact and maintenance-free level measurement of fluids, pastes, sludges and powdery to coarse bulk materials. The measurement is unaffected by dielectric constant, density or humidity and also unaffected by build-up due to the self-cleaning effect of the sensors. Check out the broad range of Prosonic devices for ultrasonic level measurement and click on the button below.
The ultrasonic method is a proved, as well as cost-effective solution for level measurement in liquids and bulk solids. Instruments are available as compact or separate versions. This measuring principle is characterized by easy planning and assembly, fast and safe commissioning, a long service life and reduced maintenance costs. Typical applications include abrasive and aggressive media, even in rough ambient conditions.
play-rounded-fill
play-rounded-outline
play-sharp-fill
play-sharp-outline
pause-sharp-outline
pause-sharp-fill
pause-rounded-outline
pause-rounded-fill
Ultrasonic measurement: Measuring Principle
Prosonic is based on the Time-of-Flight principle. A sensor emits ultrasonic pulses, the surface of the media reflects the signal and the sensor detects it again. The Time-of-Flight of the reflected ultrasonic signal is directly proportional to the distance traveled. With the known tank geometry the level can be calculated.
Benefits
Non-contact, maintenance-free measurement Measurement unaffected by media properties, like dc value or density Calibration without filling or discharging Self-cleaning effect due to vibrating sensor diaphragm
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all