Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixations:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    Description:
    P
    Panel
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >Bundle specification:
    TA
    Bundle 01 CDP50 free chlorine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442-AAM2 _ FD _ _ _
    Approval:
    AA
    Non-hazardous area
    Additional Features:
    FD
    2x digital input, 2x digital output
    Sensor Input:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fixations:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Flow Range:
    A
    >30 l/h (standard flow setting)
    Approval:
    AA
    Non-hazardous area
    Material Module/seals:
    1
    PMMA/FKM
    Material Additional Parts/seals:
    A
    PVC/FKM
    Process Connection:
    12
    G1/4
    Module Configuration:
    10
    Disinfection+pH+flow indication
    Module 1:
    AA
    W/o
    Module 2:
    AA
    W/o
    Module 3:
    AA
    W/o
    Module 4:
    AA
    W/o
    Module 5:
    AA
    W/o
    Module 6:
    AA
    W/o
    Device Model:
    A1
    1
    >>Accessory Mounted:
    NC
    Sampling valve
    >>Accessory Mounted:
    ND
    Flow switch
    >>Accessory Mounted:
    NB
    Status indication light
    >>Accessory Enclosed:
    RB
    2x cable M12, 10m
  • Digital disinfection sensor for free chlorine
Memosens CCS51E
    4

    Digital free chlorine sensor
    Memosens CCS51E

    Fixations:
    CCS51E-AA11 _ NA
    Approval:
    AA
    Non-hazardous area
    Application:
    11
    Process water, drinking water
    Adapter Mounted:
    NA
    CYA27
  • Memosens CPS31E - Digital pH sensor for pH compensation in disinfection processes
    5

    Digital pH sensor
    Memosens CPS31E

    Fixations:
    CPS31E-AA7ASB2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1–12 pH, -15…80oC, 0,8…4 bar (abs)
    Reference System:
    SB
    1 ceramic junction, salt store, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A031
    Cable Length:
    03
    3m
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable