Benefits at a glance
- 
                            The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration. 
- 
                            Easy planningThe bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant. 
- 
                            Fast commissioningThe Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring. 
- 
                            Reliable measurement at low water consumptionThe design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational. 
- 
                            Perfectly suited to all disinfection stepsWith the Memosens CCS51E free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution. 
Bundle in Detail
 
                              Components and Pre-Configurations
- 
                          FixationsTo ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration. Components can be configured within the bundle in the cart
- 
                          Components 1 1Technical Special Product Analysis CSOL Fixations:CSOL-PA2WP1>>Parameter, Transmitter:SKChlorine/Chlorine dioxide>Bundle specification:TDBundle 14 CDP20 multi-parameter, chlorine PanelDescription:PPanelApplication:A2Drinking waterModification:WP1Wetted parts (plastic)
- 
                           2 2- F
- L
- E
- X
 4-channel transmitter 
 Liquiline CM444Fixations:CM444-AAM4 _ _ FG _ _ _ _Approval:AANon-hazardous areaSensor Input:M44x digital sensorAdditional Features:FG2x digital input, 2x digital output
- 
                           3 3- F
- L
- E
- X
 Turbidity sensor 
 Turbimax CUS52DFixations:CUS52D-AA1BA2Approval:AANon-hazardous areaMeasuring Method:1ISO 7027, IRProcess Connection:BClamp 2"Adaption Cable:AFixed cable, crimp sleevesCable Length:23m
- 
                           4 4- F
- L
- E
- X
 Digital pH sensor 
 Memosens CPS11EFixations:CPS11E-AA7A _ 2Approval:AANon-hazardous areaElectrode Type:7Basic version, zero point pH 7,0, temperature sensor NTC 30kApplication Range:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Shaft Length:2120mm
- 
                           5 5- F
- L
- E
- X
 Digital 4-electrode conductivity sensor 
 Memosens CLS82EFixations:CLS82E-AAPG30Approval:AANon-hazardous areaProcess Connection:PGPG 13,5 120mmMaterial:30Sensor ceramic + 1.4435, electrodes platinum
- 
                           6 6- F
- L
- E
- X
 Digital free chlorine sensor 
 Memosens CCS51EFixations:CCS51E-AA11 _ NBApproval:AANon-hazardous areaApplication:11Process water, drinking waterAdapter Mounted:NBCCA151
- 
                           7 7Digital measuring cable 
 CYK10Fixations:CYK10-A011Approval:ANon-hazardous areaCable Length:011,5mCable Connection:1Wire terminals
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
 Fundamental selection Meet your basic measurement needs | Technical excellence | Simplicity | 
| 
 Lean selection Handle your core processes easily | Technical excellence | Simplicity | 
| 
 Extended selection Optimize your processes with innovative technologies | Technical excellence | Simplicity | 
| 
 Xpert selection Master your most challenging applications | Technical excellence | Simplicity Variable | 
4-channel transmitter 
Liquiline CM444
                        The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
- 
                            Measuring principlePotentiometric 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Ingress protectionIP66 / IP 67 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleSensor ORP / Redox 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Ingress protectionIP66 / IP 67 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleConductive 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Ingress protectionIP66 / IP 67 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleAmperometric oxygen measurement 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleSingle beam scattered light 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Ingress protectionIP66 / IP 67 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principleUltrasonic sensor 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            Ingress protectionIP66 / IP 67 
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus 
- 
                            Measuring principlePotentiometric / ISE 
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2 to 4x Memosens input, 2 to 8x current output 
 Alarmrelay, 4x relay, SD card for software update and copy & paste of setup
- 
                            Process temperature-20 to 55 °C (0 to 130 °F) 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1 to 4 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 4 sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 
 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Input1 to 4x Memosens digital input 
 2x 0/4 to 20mA Input optional
 2 to 4x Digital input optional
Turbidity sensor
Turbimax CUS52D
                        Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
- 
                            Measuring principleSingle beam scattered light 
- 
                            ApplicationTurbidity measurement in: 
 Drinking and process water
 Saline water
 Utilities of all industries
- 
                            InstallationInline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels 
- 
                            Design40 mm sensor 
- 
                            Dimension40 mm design, hygienic Clamp-version 
 320 x 40 mm
- 
                            MaterialStainless steel version: 1.4404 
 Plastic version: sensor head: PEEK, shaft: PPS
 Optical windows: sapphire
 O-rings: EPDM
- 
                            Measuring range0.000 to 4000 FNU 
- 
                            Process pressureStainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs) 
 Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs)
- 
                            Ingress protectionIP68 
- 
                            Output / communicationMemosens 
- 
                            Measuring principleSingle beam scattered light 
- 
                            ApplicationTurbidity measurement in: 
 Drinking and process water
 Saline water
 Utilities of all industries
- 
                            InstallationInline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels 
- 
                            Measuring range0.000 to 4000 FNU 
- 
                            Measuring principleNephelometric turbidity sensor (90° scattering) according to ISO7027 
- 
                            Design40 mm sensor 
- 
                            MaterialStainless steel version: 1.4404 
 Plastic version: sensor head: PEEK, shaft: PPS
 Optical windows: sapphire
 O-rings: EPDM
- 
                            Dimension40 mm design, hygienic Clamp-version 
 320 x 40 mm
- 
                            Process temperatureStainless steel version: -20 to 85 °C (0 to 185 °F) 
 Plastic version: -20 to 60°C (-4 to 140 °F)
- 
                            Process pressureStainles steel version: 0.5 to 10 bar abs 
 (7.3 to 145 psi abs)
 Plastic version: 0.5 to 6 bar abs
 (7.3 to 87 psi abs)
- 
                            Temperature sensorStainless steel version:-20 to 85 °C 
 (0 to 185 °F)
 Plastic version: -20 to 60°C
 (-4 to 140 °F)
- 
                            Ingress protectionIP68 
- 
                            Output / communicationMemosens 
- 
                            Additional certificationsISO 7027 
Digital pH sensor 
Memosens CPS11E
                        Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.
- 
                            Measuring principlePotentiometric 
- 
                            ApplicationLong-term monitoring and limit control in processes with stable process conditions 
 Water and wastewater treatment
- 
                            CharacteristicDigital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor 
- 
                            Measuring rangeApplication A 
 • pH: 1 to 12
 Application B
 • pH: 0 to 14
 Application F
 • pH: 0 to 10
- 
                            Measuring principleGel compact electrode with PTFE ring junction 
- 
                            DesignAll shaft lengths with temperature sensor 
 Advanced gel technology
- 
                            MaterialSensor shaft: Glass to suit process 
 pH membrane glass: Type A, B, F
 Metal lead: Ag/AgCl
 Aperture: Ring-shaped PTFE junction
 O-ring: FKM
 Process coupling: PPS fibre-glass reinforced
 Nameplate: ceramic metal oxide
- 
                            DimensionDiameter: 12 mm (0.47 inch) 
 Shaft length: 120, 225, 360 and 425 mm
 (4.72, 8.86, 14.17 and 16.73 inch)
- 
                            Process temperatureApplication A: –15 to 80 °C (5 to 176 °F) 
 Application B: 0 to 135 °C (32 to 275 °F)
 Application F: 0 to 70 °C (32 to 158 °F)
- 
                            Process pressureApplications A and B: 
 0.8 to 17 bar (11.6 to 246.5 psi) absolute
 Application F:
 0.8 to 7 bar (11.6 to 101.5 psi) absolute
- 
                            Temperature sensorNTC 30K 
- 
                            Ex certificationWith ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in 
 hazardous areas Zone 0, Zone 1 and Zone 2
- 
                            ConnectionInductive, digital connection head with Memosens 2.0 technology 
- 
                            Ingress protectionIP68 
- 
                            Additional certificationsAdditional certifications 
Digital 4-electrode conductivity sensor
Memosens CLS82E
                        Memosens CLS82E is a high-end, hygienic sensor for applications with widely varying conductivity values. It enables reliable monitoring of core processes as well as final rinse with only one sensor. FDA compliance and a small, compact design ensure the perfect fit to your processes. With Memosens 2.0 digital technology, CLS82E allows for extended storage of process and sensor data facilitating lab calibration and predictive maintenance and providing the perfect basis for enhanced IIoT services.
- 
                            Measuring principleConductive 
- 
                            ApplicationPhase seperation, chromotography, fermentation 
 CIP monitoring in small pipes
 Ultrafiltration
 Final rinse
- 
                            CharacteristicConductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety 
- 
                            Measuring range1 µS/cm to 500 mS/cm 
- 
                            Measuring principleHygienic 4-electrode conductivity sensor 
- 
                            DesignCertified hygienic design with FDA compliant materials, 3-A and EHEDG certified, available as 120 mm sensor with PG13.5 and in many other standard process connections 
- 
                            MaterialProcess connection: stainless steel 1.4435 (316L) 
 Sensor element: platinum and ceramic
- 
                            DimensionSensor diameter: 12 mm (0.47 inch) 
 Electrode length: depending on process connection
- 
                            Process temperature-5 to 120 °C (23 to 248 °F) 
 Sterilization: max. 140 °C at 6 bar for max. 45 min
 (Max. 284 °F at 87 psi for max. 45 min)
- 
                            Process pressure17 bar abs at 20 °C (247 psi at 68 °F) 
 9 bar abs at 120 °C (131 psi at 248 °F)
- 
                            Temperature sensorPt1000 
- 
                            Ex certificationATEX, NEPSI, CSA, IECE, EAC Ex, INMETRO 
- 
                            ConnectionClamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1" 
 Sensor connection: Inductive, digital connection head with Memosens 2.0 technology
- 
                            Ingress protectionIP 68 / NEMA Type 6P 
- 
                            Additional certificationsMaterial certification 3.1 
 3-A and EHEDG certified, hygienic design
 ASME BPE
 Conformity to cGMP derived requirements
 ASME BPE
 FDA approved
 Regulation (EC) No. 1935/2004
 China Food
Digital free chlorine sensor
Memosens CCS51E
                        Memosens CCS51E ensures precise and consistent disinfection monitoring in drinking water, pool and process water and in utilities. This sensor for determining free chlorine features extremely fast response times even at low water volumes. This guarantees efficient process control and safe processes. Thanks to Memosens 2.0 technology, CCS51E combines maximum process and data integrity with simple operation. This provides the perfect basis for predictive maintenance and IIoT connectivity.
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationEnsuring reliable disinfection in drinking water 
 Process water
 Dosing disinfectant efficiently in pool water
 Detect the absence or presence of free chlorine in Utilities
 Guarantee food safety and provide hygienic packaging and bottling
- 
                            CharacteristicAmperometric measurement of dissolved free chlorine 
- 
                            Measuring rangeTrace: 0 to 5 mg/l HOCl 
 Standard: 0 to 20 mg/l HOCl
 High: 0 to 200 mg/l HOCl
- 
                            Measuring methodClosed, membrane covered measuring cell 
 Reduction of free chlorine at the cathode
- 
                            DesignClosed amperometric 2-electrode measuring cell with PVDF membrane 
- 
                            MaterialSensor shaft: POM 
 Membrane: PVDF
 Membrane cap: PVDF
 Sealing ring: FKM
- 
                            DimensionDiameter: 25 mm (0.98 inch) 
 Length: 161 mm (6.34 inch)
- 
                            Process temperature0 to 55 °C (32 to 130 °F), non-freezing 
- 
                            Process pressureMax. 1 bar (max. 14.5 psi) 
- 
                            Temperature sensor10k NTC integrated (Memosens) 
- 
                            ConnectionInductive, digital connection head with Memosens 
Digital measuring cable
CYK10
                        CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
- 
                            Measuring principlePotentiometric 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            Measuring rangeHigh impedance cable not necessary 
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Process pressuremax. 50 bar/725 psi at 135°C/275°F. 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Ingress protectionIP68 
- 
                            Measuring principleSensor ORP / Redox 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals. 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter. 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy. 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleConductive 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleAmperometric oxygen measurement 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 ... 135 °C (-13 ... 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor