PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
PROFIBUS supports consistent data exchange in process automation environments and provides access to process values, device parameters, status information and diagnostics from connected instruments.
The technology is available in different variants for different application needs while still using the same communication protocol. To guarantee interoperability and to allow exchangeability of devices, a standardized PROFIBUS PA profile exists for various transmitters, actuators, and analysis devices. Additionally, the technology also supports modern device management by making key device information available through compatible operating and asset management tools.
PROFIBUS device information can be accessed with an FDT frame application or EDD operating tool. DTMs and EDDs are offered for all Endress+Hauser PROFIBUS DP and PROFIBUS PA devices. Device description files and certificates can be obtained from the download area of each product.
All Endress+Hauser PROFIBUS devices are tested and certified in independent laboratories that are accredited by the PROFIBUS User Organization (PNO). Additionally, all devices are additionally tested with all relevant control systems under typical operating conditions.
Explore Endress+Hauser's PROFIBUS-enabled measuring devices for your application.
KonformitätenTÜV-Baumusterprüfung Eignungsgeprüft nach DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Zertifiziert für den Einsatz als Dust Monitor oder Leakage Monitor in der Filterüberwachung für für genehmigungsbedürftige Anlagen (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
MessgrössenMassenstrom, Volumenstrom i. N. (im Normzustand), Volumenstrom i. B. (im Betriebszustand), Molekulargewicht, Gasvolumen und -masse, Gasgeschwindigkeit, Schallgeschwindigkeit
Umgebungstemperaturbereich0 °C ... +50 °C Eignungsgeprüft bis 45 °C
KonformitätenMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
EingangKamera Vorderseite: 1080p at 30 fps 8M RGB camera + 480p at 30 fps IR Kamera Kamera Rückseite: 1080p at 30 fps 11M RGB Kamera
Wir respektieren Ihre Privatsphäre
Wir verwenden Cookies, um Ihr Erlebnis auf unserer Website zu verbessern, die Funktionalität durch Statistiken zu optimieren und Ihnen individuell angepasste Werbung oder Inhalte anzubieten.
Mit „Alle akzeptieren“ gestatten Sie uns den Einsatz von Cookies.
Weitere Informationen finden Sie in unserer Cookie-Richtlinie .