The indicator shows the measured signal on the large, backlit display. A bar graph indicates the value graphically for a quick process overview. An editable plain text field displays further information like engineering unit or TAG. Limit value infringement is also signalized and an open collector can be switched. The indicator is powered directly from the 4...20 mA loop and doesn't need a separate power supply. For applications in hazardous areas the device is available with Ex approvals.
Microcontroller controlled process indicator with field housing and illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by means of a PC with the FieldCare PC software.
Benefits
Display of 4 to 20 mA measured values
5-digit measured value display with dimension, bar graph and backlight
No external power supply required
Versions: Fiber glass reinforced plastic respectively aluminum for Ex-applications
Easy 3-key operation; or configuration with FieldCare PC software; or configuration without power supply using setup box
International approvals; marine approval
Allows the HART® transmission protocol to pass unimpeded
LCD 26 mm (1.02") 5-digit Bargraph Plain text display
Power Supply
Loop powered
Input
1 x analogue 4...20 mA
Output
1 x open collector
Software functions
Not defined
Certificates
ATEX II2(1)G Ex ib[ia] IIC T6 CSA General Purpose CSA IS, NI/I/2/ABCDEFG/T6 FM IS, NI/I/2/ABCDEFG/T6 EAC 1Ex ib[ia] IIC T6 IECEx Ex ib[ia] IIC T6 NEPSI Ex ib[ia] IIC T6/T5/T4 UK II2(1)G Ex ib [ia Ga] IIC T6 Gb marine certificate
Soluciones para el lazo de control Indicadores, dispositivos de interfaz, protección contra sobretensiones, gestores de aplicaciones y energía, registradores sin papel y paquetes de software asociado para la automatización de procesos.
Lösungen zur Komplettierung der Messstelle Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und Applikationsmanager, Datenmanager, Bildschirmschreiber und Softwarepakete für die Prozessautomatisierung
Solutions for the loop Indicators, interface devices, surge arresters, energy and application managers, data managers, paper less recorders and associated software packages for process automation
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex